(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Press-Formed Rubber Caster, Freely Rotating (Part Number)

Press-Formed Rubber Caster, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,226₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The steel wheel features a great design and a characteristic star shaped marking. (Design registered)
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· Fixed wheel with stopper. When used together with swivel casters with stopper, all four wheels can be locked.

Features

●Steel wheels are shaped like a star with distinctive design characteristics.(registered design)
●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.

Specification

●Plate Type
●Wheel Rotation Part: Commercial Bearing Input

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Rubber
Part Number
TJB200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 4,077.51

1 Piece(s) 5 Day(s) or more 250220.01~320.00With Double Stopper (Rotation + Turning)250Slotted Holes100(115)100(115)1401402004611.52554518772003403171-25014000

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Load Category Light/Medium Load Specifications Wheel: Proprietary star pattern - Swiveling Part: Double bearing - Rotating Part: Includes commercial bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TJB200 in the Press-Formed Rubber Caster, Freely Rotating series.

Product variants

Part Number
TJ130
TJ150
TJ200
TJ75
TJB100
TJB75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,164.85

1 Piece(s) 5 Day(s) or more 177140.01~220.00No180Slotted Holes75(90)75(90)11011013042111844518772003182171-23651950

₹ 2,413.98

1 Piece(s) 5 Day(s) or more 198140.01~220.00No200Slotted Holes75(90)75(90)12012015045112044518772003199171-23812250

₹ 3,411.84

1 Piece(s) 5 Day(s) or more 250220.01~320.00No250Slotted Holes100(115)100(115)1401402004611.52554518772003205171-24033750

₹ 1,225.95

1 Piece(s) 5 Day(s) or more 10035.01~80.00No80Round hole6363828275329.5824518772003168171-2322600

₹ 2,142.09

1 Piece(s) 5 Day(s) or more 14480.01~140.00With Double Stopper (Rotation + Turning)100Slotted Holes67(74)67(74)95951003510.51024518772003373171-24461250

₹ 1,914.40

1 Piece(s) 5 Day(s) or more 10035.01~80.00With Double Stopper (Rotation + Turning)80Round hole6363828275329.5824518772003366171-2420650