(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nylon Wheel, Urethane Caster, Stainless Steel Fitting, Fixed Type (Part Number)

Nylon Wheel, Urethane Caster, Stainless Steel Fitting, Fixed Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,078₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since the hardware is made of (SUS304) stainless steel and the wheel is made of nylon wheel urethane, both corrosion resistance and water resistance are excellent.

Part Number
TYSGUK130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 4,649.44

1 Piece(s) 5 Day(s) or more 170140.01~220.0016075(80)75(80)1021021304011163.24989999531855278-23751260

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Urethane
Wheel Characteristics No Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Specifications With Radial Bearing Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSGUK130 in the Nylon Wheel, Urethane Caster, Stainless Steel Fitting, Fixed Type series.

Product variants

Part Number
TYSGUK100
TYSGUK150
TYSGUK200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 3,078.33

1 Piece(s) 5 Day(s) or more 13280.01~140.0010080(90)45(50)1107510032111024989999531848278-2367710

₹ 5,185.20

1 Piece(s) 5 Day(s) or more 190140.01~220.0018075(80)75(80)1021021504011183.64989999531862278-23831360

₹ 6,298.24

1 Piece(s) 5 Day(s) or more 250220.01~320.00250112631511022004311.52554989999531879278-23912500