(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Nylon Wheel Urethane Caster, Stainless Steel Fitting, Freely Rotating (Part Number)

Nylon Wheel Urethane Caster, Stainless Steel Fitting, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,045₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since the hardware is made of (SUS304) stainless steel and the wheel is made of nylon wheel urethane, both corrosion resistance and water resistance are excellent.

Part Number
TYSGUJ200S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 11,172.29

1 Piece(s) 5 Day(s) or more 250220.01~320.00With Rotation Stopper250105(115)105(115)1401402004311.52554989999531831278-23243580

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Urethane Wheel Characteristics No
Fitting Material Stainless Steel Mounting Hole Type Slotted Holes Load Category Medium Load
Specifications With Radial Bearing Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSGUJ200S in the Nylon Wheel Urethane Caster, Stainless Steel Fitting, Freely Rotating series.

Product variants

Part Number
TYSGUJ100
TYSGUJ100S
TYSGUJ130
TYSGUJ130S
TYSGUJ150
TYSGUJ150S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 4,045.36

1 Piece(s) 5 Day(s) or more 13280.01~140.00No10068(71)68(71)909010032111024989999531763278-2251860

₹ 4,747.22

1 Piece(s) 5 Day(s) or more 132140.01~220.00With Rotation Stopper10068(71)68(71)909010032111024989999531800278-2294930

₹ 6,054.45

1 Piece(s) 5 Day(s) or more 170140.01~220.00No16075(80)75(80)1021021304011163.24989999531770278-22601450

₹ 6,937.13

1 Piece(s) 5 Day(s) or more 170140.01~220.00With Rotation Stopper16075(80)75(80)1021021304011163.24989999531817278-23081640

₹ 6,582.18

1 Piece(s) 5 Day(s) or more 190140.01~220.00No18075(80)75(80)1021021504011183.64989999531787278-22781560

₹ 7,514.40

1 Piece(s) 5 Day(s) or more 190140.01~220.00With Rotation Stopper18075(80)75(80)1021021504011183.64989999531824278-23161780