(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reduced Noise Caster, Screw-In Elastomer Wheels, Freely Rotating (Part Number)

Reduced Noise Caster, Screw-In Elastomer Wheels, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      959₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The radial bearings used for the wheel feature reduced starting resistance and quieter turning.
· The material is less likely to leave marks on the floor than rubber wheels.
· Quieter than nylon wheels.
· Since the wheel part features a cover, dust cannot easily enter the structure. (100 mm diameter only)

Part Number
TYEFT75ELB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Thread Pitch
(mm)
Axial length L
(mm)
Allowable Load
(kgf)
Specifications JAN code Ordering Code Mass
(g)

₹ 959.40

1 Piece(s) 5 Day(s) or more 96No35M1275201.753535.7Screw-In Type4989999081558389-9535220

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Properties Quiet Load Range(daN) 35.01~80.00
Wheel Material Elastomer Wheel Characteristics No Fitting Material Steel
Load Category Light Load Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYEFT75ELB in the Reduced Noise Caster, Screw-In Elastomer Wheels, Freely Rotating series.

Product variants

Part Number
TYEFT75ELBDS
TYSFHT100SEL
TYSFHT100SELDS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Thread Pitch
(mm)
Axial length L
(mm)
Allowable Load
(kgf)
Specifications JAN code Ordering Code Mass
(g)

₹ 1,216.56

1 Piece(s) 5 Day(s) or more 96With Rotation Stopper35M1275201.753535.7Screw-in/With Stopper4989999081565389-9543275

₹ 1,342.47

1 Piece(s) 5 Day(s) or more 125No60M161002824061.2Screw-In Type4989999081695389-9675490

₹ 1,626.42

1 Piece(s) 5 Day(s) or more 125With Rotation Stopper60M161002824061.2Screw-in/With Stopper4989999081701389-9683560