(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reduced Noise Caster, Elastomer Wheels, Freely Rotating (Part Number)

Reduced Noise Caster, Elastomer Wheels, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      966₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The wheel cover prevents the intrusion of foreign objects. (100 mm wheel diameter 100 mm type only)
· The radial bearings used for the wheel feature reduced starting resistance and quieter turning.
· The material is less likely to leave marks on the floor than rubber wheels.
· Quieter than nylon wheels.

[Uses]
· TYSFHG-100SEL is a caster for Kartio. (Order code: 359-9591)

Part Number
TYSFHG100SEL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,246.04

1 Piece(s) 5 Day(s) or more 122No65824010058100288.866.34989999019940359-9591500

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Load Range(daN) 35.01~80.00
Wheel Material Elastomer Wheel Characteristics No Fitting Material Steel
Mounting Hole Type Round hole Load Category Light Load Specifications Wheel Part: With Radial Bearing
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSFHG100SEL in the Reduced Noise Caster, Elastomer Wheels, Freely Rotating series.

Product variants

Part Number
TYEF75ELBDS
TYSFHG100SELDS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 966.11

1 Piece(s) 5 Day(s) or more 93With Rotation Stopper355628704275206.535.74989999081541389-9527220

₹ 1,363.91

1 Piece(s) 5 Day(s) or more 122With Rotation Stopper60824010058100288.861.24989999081688389-9667500