(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw-In Urethane Caster, Freely Rotating (Part Number)

Screw-In Urethane Caster, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      962₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]High durability due to its excellent abrasion resistance and load capacity, used in factories, kitchens, etc., due to its high resistance to oil.

Part Number
TYST100NUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Thread Pitch
(mm)
Axial length L
(mm)
Allowable Load
(kgf)
Specifications JAN code Ordering Code Mass
(g)

₹ 1,437.56

1 Piece(s) 5 Day(s) or more 126With Rotation Stopper60M161002824061.2Screw-in/With Stopper4989999687354278-3151505

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Wheel Material Urethane
Wheel Characteristics Oil Resistance / No Fitting Material Steel Load Category Light Load
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYST100NUS in the Screw-In Urethane Caster, Freely Rotating series.

Product variants

Part Number
TYST100NU
TYST75NU
TYST75NUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Thread Pitch
(mm)
Axial length L
(mm)
Allowable Load
(kgf)
Specifications JAN code Ordering Code Mass
(g)

₹ 1,321.04

1 Piece(s) 5 Day(s) or more 126No60M161002824061.2Screw-In Type4989999687347278-3142435

₹ 962.01

1 Piece(s) 5 Day(s) or more 97No70M1275261.753571.4Screw-In Type4989999687323278-3126360

₹ 1,195.15

1 Piece(s) 5 Day(s) or more 97With Rotation Stopper70M1275261.753571.4Screw-in/With Stopper4989999687330278-3134395