(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Nylon Caster, Stainless Steel Fitting, Fixed Type (Part Number)

Nylon Caster, Stainless Steel Fitting, Fixed Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,651₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since the hardware is made of (SUS304) stainless steel and the wheel is made of nylon, both corrosion resistance and water resistance are excellent.

Part Number
TYSNK200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 6,196.44

1 Piece(s) 5 Day(s) or more 250140.01~220.00220Round hole112631511022004311.5224.44989999531992278-19722320

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Nylon
Wheel Characteristics No Fitting Material Stainless Steel Load Category Medium Load
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSNK200 in the Nylon Caster, Stainless Steel Fitting, Fixed Type series.

Product variants

Part Number
TYSNK100
TYSNK130
TYSNK150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,651.05

1 Piece(s) 5 Day(s) or more 13280.01~140.00100Slotted Holes80(90)45(50)1107510032111024989999531961278-1948620

₹ 4,318.60

1 Piece(s) 5 Day(s) or more 170140.01~220.00160Slotted Holes75(80)75(80)1021021304011163.24989999531978278-19561120

₹ 4,839.64

1 Piece(s) 5 Day(s) or more 190140.01~220.00160Slotted Holes75(80)75(80)1021021504011163.24989999531985278-19641230