(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nylon Caster, Stainless Steel Fitting, Freely Rotating (Part Number)

Nylon Caster, Stainless Steel Fitting, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,617₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since the hardware is made of (SUS304) stainless steel and the wheel is made of nylon, both corrosion resistance and water resistance are excellent.

Part Number
TYSNJ100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Fitting Material Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 3,616.76

1 Piece(s) 6 Day(s) or more 13280.01~140.00No160[Steel] Steel68(71)68(71)909010032111024989999531886278-1778820

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Nylon Wheel Characteristics No
Mounting Hole Type Slotted Holes Load Category Medium Load Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSNJ100 in the Nylon Caster, Stainless Steel Fitting, Freely Rotating series.

Product variants

Part Number
TYSNJ100S
TYSNJ130
TYSNJ130S
TYSNJ150
TYSNJ150S
TYSNJ200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Fitting Material Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 4,318.60

1 Piece(s) 5 Day(s) or more 13280.01~140.00With Rotation Stopper160Stainless Steel68(71)68(71)909010032111024989999531923278-1841910

₹ 5,715.60

1 Piece(s) 5 Day(s) or more 170140.01~220.00No160Stainless Steel75(80)75(80)1021021304011163.24989999531893278-17861320

₹ 6,591.56

1 Piece(s) 5 Day(s) or more 170140.01~220.00With Rotation Stopper160Stainless Steel75(80)75(80)1021021304011163.24989999531930278-18591520

₹ 6,237.96

1 Piece(s) 6 Day(s) or more 190140.01~220.00No160Stainless Steel75(80)75(80)1021021504011163.24989999531909278-17941420

₹ 7,120.62

1 Piece(s) 6 Day(s) or more 190140.01~220.00With Rotation Stopper160Stainless Steel75(80)75(80)1021021504011163.24989999531947278-18671620

₹ 8,824.33

1 Piece(s) 5 Day(s) or more 250140.01~220.00No220Stainless Steel105(115)105(115)1401402004311.5224.44989999531916278-18083060