(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
TYS Series, Free, Nylon Caster (Part Number)

TYS Series, Free, Nylon Caster
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      736₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.

Part Number
TYSNYB-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 932.80

1 Piece(s) 5 Day(s) or more 7035.01~80.00With Rotation Stopper60Round hole5542705850258.861.24989999296990474-8042550

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Nylon Wheel Characteristics No
Fitting Material Steel Load Category Light/Medium Load Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSNYB-50 in the TYS Series, Free, Nylon Caster series.

Product variants

Part Number
TYSNY-150
TYSNY-50
TYSNY-65
TYSNY-75
TYSNYB-65
TYSNYB-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,060.11

1 Piece(s) 6 Day(s) or more 190140.01~220.00No160Slotted Holes75(80)75(80)1021021504011163.24989999296983474-8034800

₹ 735.99

1 Piece(s) 5 Day(s) or more 7035.01~80.00No60Round hole5542705850288.861.24989999296938474-7984550

₹ 819.99

1 Piece(s) 5 Day(s) or more 8535.01~80.00No70Round hole5542705865258.871.44989999296945474-7992600

₹ 906.00

1 Piece(s) 5 Day(s) or more 9335.01~80.00No80Round hole5542705875258.881.64989999296952474-8000650

₹ 983.87

1 Piece(s) 5 Day(s) or more 8535.01~80.00With Rotation Stopper70Round hole5542705865258.871.44989999297287474-8051600

₹ 1,057.71

1 Piece(s) 5 Day(s) or more 9335.01~80.00With Rotation Stopper80Round hole5542705875268.881.64989999297294474-8069650
X
whatsapp-qr whatsapp-icon