(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TYS Series, Free, Nylon Caster (Part Number)

TYS Series, Free, Nylon Caster
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      736₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.

Part Number
TYSNY-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,060.11

1 Piece(s) 6 Day(s) or more 190140.01~220.00No160Slotted Holes75(80)75(80)1021021504011163.24989999296983474-8034800

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Nylon Wheel Characteristics No
Fitting Material Steel Load Category Light/Medium Load Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSNY-150 in the TYS Series, Free, Nylon Caster series.

Product variants

Part Number
TYSNY-100
TYSNY-125
TYSNY-50
TYSNY-65
TYSNY-75
TYSNYB-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,359.25

1 Piece(s) 5 Day(s) or more 13280.01~140.00No120Slotted Holes68(71)68(71)90901003211122.44989999296969474-8018700

₹ 1,883.13

1 Piece(s) 8 Day(s) or more 168140.01~220.00No150Slotted Holes75(80)75(80)1021021254011153.04989999296976474-8026750

₹ 735.99

1 Piece(s) 5 Day(s) or more 7035.01~80.00No60Round hole5542705850288.861.24989999296938474-7984550

₹ 819.99

1 Piece(s) 5 Day(s) or more 8535.01~80.00No70Round hole5542705865258.871.44989999296945474-7992600

₹ 906.00

1 Piece(s) 5 Day(s) or more 9335.01~80.00No80Round hole5542705875258.881.64989999296952474-8000650

₹ 1,686.05

1 Piece(s) 6 Day(s) or more 13280.01~140.00With Rotation Stopper120Slotted Holes68(71)68(71)90901003211122.44989999297300474-8077700