(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TYS Series Fixed Urethane Casters (Part Number)

TYS Series Fixed Urethane Casters
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,096₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.

Part Number
TYSUK-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,164.00

1 Piece(s) 5 Day(s) or more 9335.01~80.0070Round hole5528704775268.871.44989999297713474-8484950

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Urethane
Wheel Characteristics No Fitting Material Steel Load Category Light/Medium Load
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSUK-75 in the TYS Series Fixed Urethane Casters series.

Product variants

Part Number
TYSUK-100
TYSUK-125
TYSUK-150
TYSUK-50
TYSUK-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,664.64

1 Piece(s) 5 Day(s) or more 13280.01~140.00100Slotted Holes80(90)45(50)1107810032111024989999297720474-8492700

₹ 2,001.00

1 Piece(s) 5 Day(s) or more 16880.01~140.00130Slotted Holes100(112)53(56)140941254011132.64989999297737474-8506750

₹ 2,491.38

1 Piece(s) 5 Day(s) or more 19080.01~140.00140Slotted Holes100(112)53(56)140941504011142.84989999297744474-8514800

₹ 1,173.58

1 Piece(s) 5 Day(s) or more 7035.01~80.0060Round hole5528704750258.861.24989999297690474-8468850

₹ 1,095.99

1 Piece(s) 5 Day(s) or more 8535.01~80.0060Round hole5528704765258.861.24989999297706474-8476900