(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TYS Series Swivel Urethane Casters (Part Number)

TYS Series Swivel Urethane Casters
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,107₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.

Part Number
TYSUB-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,626.49

1 Piece(s) 5 Day(s) or more 16880.01~140.00With Rotation StopperSlotted Holes75(80)75(80)1021021254011132.64989999297676474-8441750

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Allowable Load(daN) 100 Wheel Material Urethane
Wheel Characteristics No Fitting Material Steel Load Category Light/Medium Load
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSUB-125 in the TYS Series Swivel Urethane Casters series.

Product variants

Part Number
TYSU-50
TYSU-65
TYSU-75
TYSUB-150
TYSUB-50
TYSUB-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,106.91

1 Piece(s) 5 Day(s) or more 7035.01~80.00NoRound hole5542705850258.861.24989999297577474-8344550

₹ 1,109.76

1 Piece(s) 5 Day(s) or more 8535.01~80.00NoRound hole5542705865258.861.24989999297584474-8352600

₹ 1,160.84

1 Piece(s) 5 Day(s) or more 9335.01~80.00NoRound hole5542705875268.871.44989999297591474-8361650

₹ 3,068.67

1 Piece(s) 5 Day(s) or more 19080.01~140.00With Rotation StopperSlotted Holes75(80)75(80)1021021504011142.84989999297683474-8450800

₹ 1,198.00

1 Piece(s) 5 Day(s) or more 7035.01~80.00With Rotation StopperRound hole5542705850258.861.24989999297638474-8409550

₹ 1,187.45

1 Piece(s) 5 Day(s) or more 8535.01~80.00With Rotation StopperRound hole5542705865258.861.24989999297645474-8417600