(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TYS Series Fixed Rubber Casters (Part Number)

TYS Series Fixed Rubber Casters
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      580₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.

Part Number
TYSK-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 579.99

1 Piece(s) 5 Day(s) or more 7035.01~80.0050Round hole5528704750288.8514989999297515474-8280550

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Load Category Light/Medium Load
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSK-50 in the TYS Series Fixed Rubber Casters series.

Product variants

Part Number
TYSK-100
TYSK-125
TYSK-150
TYSK-65
TYSK-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,272.00

1 Piece(s) 5 Day(s) or more 13280.01~140.00120Slotted Holes80(90)45(50)110781003211122.44989999297546474-8310700

₹ 1,750.53

1 Piece(s) 5 Day(s) or more 168140.01~220.00150Slotted Holes110(112)53(56)140941253811153.04989999297553474-8328750

₹ 1,837.76

1 Piece(s) 5 Day(s) or more 190140.01~220.00160Slotted Holes110(112)53(56)140941504011163.24989999297560474-8336800

₹ 650.01

1 Piece(s) 8 Day(s) or more 8535.01~80.0050Round hole5528704765258.8514989999297522474-8298600

₹ 752.01

1 Piece(s) 5 Day(s) or more 9335.01~80.0060Round hole5528704775258.861.24989999297539474-8301650