(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.
Part Number |
---|
TYSK-65 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 650.01 | 1 Piece(s) | 8 Day(s) or more | 85 | 35.01~80.00 | 50 | Round hole | 55 | 28 | 70 | 47 | 65 | 25 | 8.8 | 51 | 4989999297522 | 474-8298 | 600 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Rubber |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | Steel | Load Category | Light/Medium Load |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYSK-65 in the TYS Series Fixed Rubber Casters series.
Part Number |
---|
TYSK-100 |
TYSK-125 |
TYSK-150 |
TYSK-50 |
TYSK-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,272.00 | 1 Piece(s) | 5 Day(s) or more | 132 | 80.01~140.00 | 120 | Slotted Holes | 80(90) | 45(50) | 110 | 78 | 100 | 32 | 11 | 122.4 | 4989999297546 | 474-8310 | 700 | ||
₹ 1,750.53 | 1 Piece(s) | 5 Day(s) or more | 168 | 140.01~220.00 | 150 | Slotted Holes | 110(112) | 53(56) | 140 | 94 | 125 | 38 | 11 | 153.0 | 4989999297553 | 474-8328 | 750 | ||
₹ 1,837.76 | 1 Piece(s) | 5 Day(s) or more | 190 | 140.01~220.00 | 160 | Slotted Holes | 110(112) | 53(56) | 140 | 94 | 150 | 40 | 11 | 163.2 | 4989999297560 | 474-8336 | 800 | ||
₹ 579.99 | 1 Piece(s) | 5 Day(s) or more | 70 | 35.01~80.00 | 50 | Round hole | 55 | 28 | 70 | 47 | 50 | 28 | 8.8 | 51 | 4989999297515 | 474-8280 | 550 | ||
₹ 752.01 | 1 Piece(s) | 5 Day(s) or more | 93 | 35.01~80.00 | 60 | Round hole | 55 | 28 | 70 | 47 | 75 | 25 | 8.8 | 61.2 | 4989999297539 | 474-8301 | 650 |