(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjuster Bolt (400 kg Type)

Adjuster Bolt (400 kg Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      394₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· A light load type of the most general adjuster.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.

Features

●The light load type of the most common adjuster.

Usage

●Machine tool, vending machine, conveyor, working table, computer stand, control panel, physicochemical machinery.

Specification

●Allowable Weight(kgf):400
●Pedestal Diameter(mm):37

Materials

●Screw: Steel
●Pedestal: Steel
Part Number
NF8X50
NF8X100
NF10X50
NF10X100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFull height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

₹ 393.99

1 Piece(s) 5 Day(s) or more 668501.254989999315646233-265550

₹ 545.53

1 Piece(s) 5 Day(s) or more 11.681001.254989999315653233-266365

₹ 558.93

1 Piece(s) 5 Day(s) or more 67.510501.54989999315660233-267175

₹ 546.00

1 Piece(s) 5 Day(s) or more 117.5101001.54989999315677233-2680100

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Material Steel Body Material Steel Properties Standard
Swivel Mechanism No Pedestal Diameter(mm) 37 Number of Packing(piece) 1
X
whatsapp-qr whatsapp-icon