(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjuster Bolts (1200 - 4500 kg type) (Part Number)

Adjuster Bolts (1200 - 4500 kg type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      742₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The pedestal part is made by cold forging, which provides it with strength and enables it to withstand heavy loads.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.

Features

●The pedestal is cold-pressed, has the strength and withstands high loads.

Usage

●Machine tool, vending machine, conveyor, working table, computer stand, control panel, physicochemical machinery.

Specification

●Pedestal Diameter(mm):60
Part Number
NC16X150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

₹ 958.07

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-24.51761615024989999315387231-4401490

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Properties Standard Swivel Mechanism No Pedestal Diameter(mm) 60
Number of Packing(piece) 1

Please check the type/dimensions/specifications of the part NC16X150 in the Adjuster Bolts (1200 - 4500 kg type) series.

Product variants

Part Number
NC12X150
NC16X100
NC16X130
NC16X180
NC20X100
NC20X130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

₹ 829.49

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-11.76174121501.754989999315356231-4398355

₹ 864.31

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-24.51261610024989999315363231-3880427

₹ 933.96

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-24.51561613024989999315370231-3898474

₹ 962.09

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-24.52061618024989999315394231-3901531

₹ 1,012.98

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-39.2129201002.54989999315400231-3910572

₹ 1,087.98

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-39.2159201302.54989999315417231-3928636