(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjuster Bolts (1200 - 4500 kg type) (Part Number)

Adjuster Bolts (1200 - 4500 kg type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      742₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The pedestal part is made by cold forging, which provides it with strength and enables it to withstand heavy loads.
· Machine tools, vending machines, conveyors, work benches, computer racks, control panels, and scientific instruments.

Features

●The pedestal is cold-pressed, has the strength and withstands high loads.

Usage

●Machine tool, vending machine, conveyor, working table, computer stand, control panel, physicochemical machinery.

Specification

●Pedestal Diameter(mm):60
Part Number
NC20X130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,087.98

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-39.2159201302.54989999315417231-3928636

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Properties Standard Swivel Mechanism No Pedestal Diameter(mm) 60
Number of Packing(piece) 1

Please check the type/dimensions/specifications of the part NC20X130 in the Adjuster Bolts (1200 - 4500 kg type) series.

Product variants

Part Number
NC16X100
NC16X130
NC16X150
NC20X150
NC20X180
SUS-NC12X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

₹ 864.31

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-24.51261610024989999315363231-3880427

₹ 933.96

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-24.51561613024989999315370231-3898474

₹ 958.07

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-24.51761615024989999315387231-4401490

₹ 1,158.98

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-39.2179201502.54989999315424231-4410650

₹ 1,250.05

1 Piece(s) 5 Day(s) or more [Steel] Carbon Steel for General structure-Steel-39.2209201802.54989999315431231-3936738

₹ 2,156.73

1 Piece(s) 5 Day(s) or more [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No13.72124121001.754989999430622495-9710344