(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

TYS Series Swivel Rubber Casters (Part Number)

TYS Series Swivel Rubber Casters
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      630₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.

Part Number
TYSB-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 2,353.44

1 Piece(s) 5 Day(s) or more 190140.01~220.00With Rotation Stopper160Slotted Holes75(80)75(80)1021021504011163.24989999297508474-8271800

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Load Category Light/Medium Load Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSB-150 in the TYS Series Swivel Rubber Casters series.

Product variants

Part Number
TYS-50
TYS-65
TYS-75
TYSB-50
TYSB-65
TYSB-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 770.01

1 Piece(s) 5 Day(s) or more 7035.01~80.00No50Round hole5542705850288.8514989999297393474-8166550

₹ 630.00

1 Piece(s) 5 Day(s) or more 8535.01~80.00No50Round hole5542705865258.8514989999297409474-8174600

₹ 975.99

1 Piece(s) 5 Day(s) or more 9335.01~80.00No60Round hole5542705875258.861.24989999297416474-8182650

₹ 946.18

1 Piece(s) 5 Day(s) or more 7035.01~80.00With Rotation Stopper50Round hole5542705850288.8514989999297454474-8221550

₹ 1,013.33

1 Piece(s) 5 Day(s) or more 8535.01~80.00With Rotation Stopper50Round hole5542705865258.8514989999297461474-8239600

₹ 1,184.95

1 Piece(s) 5 Day(s) or more 9335.01~80.00With Rotation Stopper60Round hole5542705875258.861.24989999297478474-8247650