(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TYS Series Swivel Rubber Casters (Part Number)

TYS Series Swivel Rubber Casters
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      630₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A standard caster for light-/medium-weight loads that runs smooth and is highly load resistant.
· A caster with standard dimensions used in large numbers for transport carts, roll box pallets, and other general work purposes.

Part Number
TYSB-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 1,734.27

1 Piece(s) 6 Day(s) or more 13280.01~140.00With Rotation Stopper120Slotted Holes68(71)68(71)90901003211122.44989999297485474-8255700

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Load Category Light/Medium Load Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYSB-100 in the TYS Series Swivel Rubber Casters series.

Product variants

Part Number
TYS-50
TYS-65
TYS-75
TYSB-125
TYSB-150
TYSB-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

₹ 770.01

1 Piece(s) 5 Day(s) or more 7035.01~80.00No50Round hole5542705850288.8514989999297393474-8166550

₹ 630.00

1 Piece(s) 5 Day(s) or more 8535.01~80.00No50Round hole5542705865258.8514989999297409474-8174600

₹ 975.99

1 Piece(s) 5 Day(s) or more 9335.01~80.00No60Round hole5542705875258.861.24989999297416474-8182650

₹ 2,161.73

1 Piece(s) 5 Day(s) or more 168140.01~220.00With Rotation Stopper150Slotted Holes75(80)75(80)1021021253811153.04989999297492474-8263750

₹ 2,353.44

1 Piece(s) 5 Day(s) or more 190140.01~220.00With Rotation Stopper160Slotted Holes75(80)75(80)1021021504011163.24989999297508474-8271800

₹ 946.18

1 Piece(s) 5 Day(s) or more 7035.01~80.00With Rotation Stopper50Round hole5542705850288.8514989999297454474-8221550