(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· Features an anchor hole for fixing to the floor.
· A hole is provided to the pedestal part and to enable it to be fixed to the floor with an anchor. Used to prevent equipment movement caused by intense vibrations.
· Machine tools, vending machines, conveyors, work benches, control panels, and scientific instruments.
Part Number |
---|
TE216X180 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Properties | Thread Length (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 838.85 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 4.9 | 207 | 16 | Standard / Performance of Vibration Proofing | 180 | 2 | 4989999031843 | 360-9839 | 450 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Anchor Bolt Fixed | Height Adjusting Handle | No |
---|---|---|---|---|---|
Swivel Mechanism | No | Pedestal Diameter(mm) | 75 | Recommended anchor size | M12 |
Number of Packing(piece) | 1 |
Please check the type/dimensions/specifications of the part TE216X180 in the Adjuster Bolt (500/600 kg Type) (Includes Stopper Plate) series.
Part Number |
---|
SUS-TE2-16X100 |
SUS-TE2-16X130 |
SUS-TE2-16X150 |
TE220X100 |
TE220X130 |
TE220X150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Nominal of Thread M (mm) | Properties | Thread Length (mm) | Thread Pitch (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,127.09 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 127 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 100 | 2 | 4989999299274 | 431-5812 | 340 | ||
₹ 2,189.96 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 157 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 130 | 2 | 4989999299281 | 431-5821 | 400 | ||
₹ 2,216.51 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] Stainless Steel (SUS304) | No | [Stainless Steel] Stainless Steel (SUS304) | No | 5.88 | 177 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 150 | 2 | 4989999299298 | 431-5839 | 410 | ||
₹ 866.98 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 4.9 | 130 | 20 | Standard / Performance of Vibration Proofing | 100 | 2.5 | 4989999031850 | 360-9847 | 510 | ||
₹ 923.24 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 4.9 | 160 | 20 | Standard / Performance of Vibration Proofing | 130 | 2.5 | 4989999031867 | 360-9855 | 570 | ||
₹ 943.33 | 1 Piece(s) | 5 Day(s) or more | [Steel] Steel | - | Steel | - | 4.9 | 180 | 20 | Standard / Performance of Vibration Proofing | 150 | 2.5 | 4989999031874 | 360-9863 | 610 |