(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjuster Bolt (500/600 kg Type) (Includes Stopper Plate) (Part Number)

Adjuster Bolt (500/600 kg Type) (Includes Stopper Plate)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      631₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Features an anchor hole for fixing to the floor.
· A hole is provided to the pedestal part and to enable it to be fixed to the floor with an anchor. Used to prevent equipment movement caused by intense vibrations.
· Machine tools, vending machines, conveyors, work benches, control panels, and scientific instruments.

Features

●Has an anchor hole for fixing to the floor surface.
●A hole is provided in the pedestal, and it can be fixed with an anchor to the floor. Used to prevent the target device from moving due to violent vibration or the like.

Usage

●Machine tool, vending machine, conveyor, working table, control panel, physicochemical machinery.

Specification

●Pedestal Diameter(mm):75
●Recommended Anchor Size: M12
Part Number
TE212X120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Properties Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

₹ 658.04

1 Piece(s) 5 Day(s) or more [Steel] Steel-Steel-4.914512Standard / Performance of Vibration Proofing1201.754989999031799360-9782240

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Anchor Bolt Fixed Height Adjusting Handle No
Swivel Mechanism No Pedestal Diameter(mm) 75 Recommended anchor size M12
Number of Packing(piece) 1

Please check the type/dimensions/specifications of the part TE212X120 in the Adjuster Bolt (500/600 kg Type) (Includes Stopper Plate) series.

Product variants

Part Number
SUS-TE2-16X100
SUS-TE2-16X130
SUS-TE2-16X150
TE212X150
TE216X100
TE216X130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Full height
(mm)
Nominal of Thread M
(mm)
Properties Thread Length
(mm)
Thread Pitch
(mm)
JAN code Ordering Code Mass
(g)

₹ 2,127.09

1 Piece(s) 5 Day(s) or more [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No5.8812716Standard / Corrosion Resistance / Performance of Vibration Proofing10024989999299274431-5812340

₹ 2,189.96

1 Piece(s) 5 Day(s) or more [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No5.8815716Standard / Corrosion Resistance / Performance of Vibration Proofing13024989999299281431-5821400

₹ 2,216.51

1 Piece(s) 5 Day(s) or more [Stainless Steel] Stainless Steel (SUS304)No[Stainless Steel] Stainless Steel (SUS304)No5.8817716Standard / Corrosion Resistance / Performance of Vibration Proofing15024989999299298431-5839410

₹ 735.73

1 Piece(s) 5 Day(s) or more [Steel] Steel-Steel-4.917512Standard / Performance of Vibration Proofing1501.754989999031805360-9791260

₹ 801.36

1 Piece(s) 5 Day(s) or more [Steel] Steel-Steel-4.912716Standard / Performance of Vibration Proofing10024989999031812360-9804340

₹ 790.64

1 Piece(s) 5 Day(s) or more [Steel] Steel-Steel-4.915716Standard / Performance of Vibration Proofing13024989999031829360-9812400