(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Vibration-Proof Rubber, One-Side Washer (Part Number)

Round Vibration-Proof Rubber, One-Side Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      815₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Thanks to high spring constant, the user can use for heavy load though small in size.
● Covers broad applications including inclined mounting and such.
● With hex nut/spring washer.

[Application]
● General industrial machinery including pumps, various machine tools, centrifugal machines, crushers, engines and others.

Features

●Because of high mechanical spring constant, it can be used for small size and large load.
●Hexagon nut and spring washer are attached.

Usage

●Pumps, various machine tools, centrifugal separators, crushers, motors, and other standard industrial machinery.

Specification

●Rubber Hardness: 60°

Materials

●Rubber: Natural Rubber(NR)
●Metal Fitting: Rolling Steel Material for Standard Structures
Part Number
TA711
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMax. Load Capacity
(N)
Connecting Screw M Rubber Height
(mm)
Spring Constant
(N/mm)
External Size
(mm)
Mounting shaft length
(mm)
Installation Hole Dia.
(mm)
Mounting Pitch
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,856.80

1 Piece(s) 5 Day(s) or more 1050[M10] M10X1.5040165462711734989999359473233-7843195

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Cushion / Vibration Damping Proofing / Vibration Isolation Operating Characteristics Standard
Connection Type One End Male Thread Antivibration Rubber Type Round shape Vibration Absorber Material Natural Rubber (NR)
Fitting Material Rolled Steel Material for General Structure Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TA711 in the Round Vibration-Proof Rubber, One-Side Washer series.

Product variants

Part Number
TA706
TA707
TA708
TA712
TA713
TA714
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Load Capacity
(N)
Connecting Screw M Rubber Height
(mm)
Spring Constant
(N/mm)
External Size
(mm)
Mounting shaft length
(mm)
Installation Hole Dia.
(mm)
Mounting Pitch
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,086.65

1 Piece(s) 5 Day(s) or more 930[M8] M8X1.252034538289604989999359428233-779790

₹ 1,134.87

1 Piece(s) 5 Day(s) or more 835[M8] M8X1.252522538289604989999359435233-780195

₹ 1,196.47

1 Piece(s) 5 Day(s) or more 735[M8] M8X1.253015038289604989999359442233-7819100

₹ 2,108.60

1 Piece(s) 5 Day(s) or more 3349[M12] M12X1.75405206937141004989999359480233-7851390

₹ 2,671.15

1 Piece(s) 5 Day(s) or more 2749[M12] M12X1.75552956937141004989999359497233-7860450

₹ 3,560.51

1 Piece(s) 5 Day(s) or more 5198[M16] M16X2.00605209045181344989999359503233-7878990