(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stopper for Wheel Conveyors

Stopper for Wheel Conveyors
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      758₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Pivot has been increased, improving stopping stability of transported items.
· As a stopper of the items transported.

Features

●Increased the stopping stability of transport goods by increasing the fulcrum.

Usage

●As a stopper of transport goods.

Specification

●Height(mm):40
●SPQ(piece):1
●Compatible Model: V-38S, V-38N, V-38AL, V-40G

Materials

●Steel
●Surface Treatment: Unichrome Plated Finishing
Part Number
V38BSP2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 758.01

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fixed parts Height(mm) 40 Compatible Model V​-​3​8​S​, V​-​3​8​N​, ​V​-​3​8​A​L​, and V​-​4​0​G
Body Material Steel Main Body Surface Treatment Bright Chromate Plating finishing Number of Packing(unit) 1
JAN code 4989999716443 Ordering Code 511-5892 Mass(kg) 0.157

Please check the type/dimensions/specifications of the part V38BSP2 in the Stopper for Wheel Conveyors series.

X
whatsapp-qr whatsapp-icon