(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Conveyor using rubber lined wheels.
· For transporting items that must not be scratched.
Select part number to Order Now/ Add to Cart
Part Number |
---|
V-40G-50-1800 |
V-40G-50-2000 |
V-40G-50-2400 |
V-40G-50-3000 |
V-40G-75-1800 |
V-40G-75-2000 |
V-40G-75-2400 |
V-40G-75-3000 |
V-40G-100-1800 |
V-40G-100-2000 |
V-40G-100-2400 |
V-40G-100-3000 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel pitch (mm) | Length of Transmission (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|
₹ 21,109.36 | 1 Piece(s) | 12 Day(s) or more | 50 | 1800 | 4989999691993 | 300-5887 | 6.3 | ||
₹ 23,485.20 | 1 Piece(s) | 12 Day(s) or more | 50 | 2000 | 4989999692006 | 300-5895 | 7.0 | ||
₹ 228,023.93 | 1 Piece(s) | 12 Day(s) or more | 50 | 2400 | 4989999692013 | 300-5909 | 8.4 | ||
₹ 234,931.80 | 1 Piece(s) | 12 Day(s) or more | 50 | 3000 | 4989999692020 | 300-5917 | 10.5 | ||
₹ 15,697.40 | 1 Piece(s) | 12 Day(s) or more | 75 | 1800 | 4989999692037 | 300-5925 | 5.3 | ||
₹ 17,129.96 | 1 Piece(s) | 12 Day(s) or more | 75 | 2000 | 4989999692044 | 300-5933 | 5.9 | ||
₹ 220,828.18 | 1 Piece(s) | 12 Day(s) or more | 75 | 2400 | 4989999692051 | 300-5941 | 7.1 | ||
₹ 225,952.29 | 1 Piece(s) | 12 Day(s) or more | 75 | 3000 | 4989999692068 | 300-5950 | 8.9 | ||
₹ 12,998.11 | 1 Piece(s) | 12 Day(s) or more | 100 | 1800 | 4989999692075 | 300-5968 | 4.8 | ||
₹ 14,430.67 | 1 Piece(s) | 12 Day(s) or more | 100 | 2000 | 4989999692082 | 300-5976 | 5.4 | ||
₹ 217,261.96 | 1 Piece(s) | 12 Day(s) or more | 100 | 2400 | 4989999692099 | 300-5984 | 6.5 | ||
₹ 221,457.16 | 1 Piece(s) | 12 Day(s) or more | 100 | 3000 | 4989999692105 | 300-5992 | 8.1 |
Part Number |
---|
Loading...
Conveyance Type | Straight | Wheel Surface Material | Black rubber lining (machined) | Wheel width(mm) | 9 |
---|---|---|---|---|---|
Wheel Load Capacity(kgf) | 30 | Wheel outside diameter(mm) | 40 | Type | Wheel conveyor body |
Application | For transporting small items / Medium Load | Wheel Surface Treatment | No | Frame Shape | Inward-curved Type |
Frame Material | Steel (SPHC) | Frame Surface Treatment | Paint | External Height(mm) | 53 |
Number of Packing(unit) | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy