(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Ball Casters for upturn of the ball (Part Number)

Ball Casters for upturn of the ball
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      316₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Ball Casters for ball upturn, manufactured by TRUSCO.
- Ball Casters are available in six types: S8B, S8P, T5L5B, T8LB, U8B, and U8P.
- The body material can be selected from two types: steel or stainless steel (SUS304).
- The ball material can be selected from three types: steel, stainless steel (SUS304), and polypropylene (PP).
- The load capacity of the ball transfer can be selected at two levels: 78.4 N or 294 N.
- Flange-shaped ball caster for upward movement.
- The transfer height can be selected at two levels: 20 mm or 31 mm.

Specification

●Allowable Weight(kg):30
●SPQ(piece):120
●For upward

Materials

●Body: Steel
Part Number
S8P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity Range
(N)
Load Capacity
(N)
Body Material Ball Material Outer Dia. D
(Ø)
Pitch
(mm)
Length
(mm)
Width
(mm)
Height
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,112.47

1 Piece(s) 5 Day(s) or more 100.1~500.0294[Stainless Steel] Stainless Steel (SUS304)[Plastic] Polypropylene (PP)42566950314989999660128501-424784

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Specifications For Up Mount
Quantity 1

Please check the type/dimensions/specifications of the part S8P in the Ball Casters for upturn of the ball series.

Product variants

Part Number
S8B
T5L5B
T8LB
U8B
U8P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLoad Capacity Range
(N)
Load Capacity
(N)
Body Material Ball Material Outer Dia. D
(Ø)
Pitch
(mm)
Length
(mm)
Width
(mm)
Height
(mm)
JAN code Ordering Code Mass
(g)

₹ 1,348.22

1 Piece(s) 6 Day(s) or more 100.1~500.0294[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)42566950314989999660104501-4158144

₹ 316.87

1 Piece(s) 5 Day(s) or more 50.1~100.078.4[Steel] Steel[Steel] Steel2848.559.342204989999663150256-865955

₹ 432.07

1 Piece(s) 8 Day(s) or more 100.1~500.0294[Steel] Steel[Steel] Steel5645.5---4989999663143256-8667140

₹ 315.99

1 Piece(s) 5 Day(s) or more 100.1~500.0294[Steel] Steel[Steel] Steel42566950314989999660098501-4131143

₹ 591.45

1 Piece(s) 5 Day(s) or more 100.1~500.0294[Steel] Steel[Plastic] Polypropylene (PP)42566950314989999660111501-414084