(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long S Hook

Long S Hook
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      669₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Wire diameter is thick and strong.
· Ideal for hanging from high places such as the ceiling.

Features

●Wire diameter is thick and strength.

Usage

●Suitable for hanging from high places such as the ceiling.

Specification

●D(mm):6
●S(mm):54
●Working Load(kN):0.1
●SPQ(piece):5

Materials

●Steel(SWRM)
●Surface Treatment: Unichrome Plated Finishing
Part Number
A-453
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 668.57

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Material Iron Surface Treatment Bright Chromate Wire diameter(mm) 6
Reference Applied Load(kg) 10 Length(mm) 900