(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Metal Fittings and Eye plate With Washer | Material | SPCC |
---|---|---|---|
Surface Treatment | Chromium | Size(mm) | W: 50, H: 85, D: 20 |
Reference Applied Load(kg) | 30 | - | - |
Caution
Japanese Only
Loading...
Type | Metal Fittings and Eye plate With Washer | Material | SPCC |
---|---|---|---|
Surface Treatment | Chromium | Size(mm) | W: 50, H: 85, D: 20 |
Reference Applied Load(kg) | 30 | - | - |
Loading...
Type | Metal Fittings and Eye plate With Washer | Material | SPCC |
---|---|---|---|
Surface Treatment | Chromium | Size(mm) | W: 50, H: 85, D: 20 |
Reference Applied Load(kg) | 30 | - | - |
[Features]
· Packaged with attractive blister packaging.
Loading...
Type | Metal Fittings and Eye plate With Washer | Material | SPCC |
---|---|---|---|
Surface Treatment | Chromium | Size(mm) | W: 50, H: 85, D: 20 |
Reference Applied Load(kg) | 30 | - | - |
Caution
Japanese Only
Loading...
Loading...
Loading...
Type | Metal Fittings and Eye plate With Washer | Material | SPCC |
---|---|---|---|
Surface Treatment | Chromium | Size(mm) | W: 50, H: 85, D: 20 |
Reference Applied Load(kg) | 30 | - | - |
Type | Metal Fittings and Eye plate With Washer | Material | SPCC | Surface Treatment | Chromium |
---|---|---|---|---|---|
Size(mm) | W: 50, H: 85, D: 20 | Reference Applied Load(kg) | 30 |
Please check the type/dimensions/specifications of the part P-192 in the Parts Pack Rotating Plate Iron series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy