Parts Pack Iron Ring【2-20 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
P-101
P-102
P-103
P-104
P-105
P-106
P-107
P-108
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipReference Applied Load
(kg)
Contents of A Pack

2 Pieces Per Package

5 Day(s) or more 4ISR48×2 pcs.

3 Pieces Per Package

7 Day(s) or more 3ISR40×3 pcs.

5 Pieces Per Package

5 Day(s) or more 2ISR32×5 pcs.

8 Pieces Per Package

Quote 2ISR25×8 pcs.

10 Pieces Per Package

6 Day(s) or more 2ISR23×10 pcs.

16 Pieces Per Package

7 Day(s) or more 0.7ISR18×16 pcs.

20 Pieces Per Package

7 Day(s) or more 0.7ISR16×20 pcs.

20 Pieces Per Package

7 Day(s) or more 0.3ISR12×20 pcs.

Loading...

  1. 1

Basic Information

Type Ring Material SWRM6 Surface Treatment Bright Chromate
Size(mm) W: 50, H: 85, D: 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)