• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

E Parts Pack, Hanging Hook【2 Pieces Per Package】

E Parts Pack, Hanging Hook

[Features]
· A pack product with each pack containing a small number of individual units.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-1746
P-1747
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipContents of A Pack

2 Pieces Per Package

9 Day(s) or more SME-40×2 pcs.

2 Pieces Per Package

9 Day(s) or more SME-30×2 pcs.

Loading...

  1. 1

Basic Information

Type Suspension Ring Material Stainless Steel Surface Treatment Polishing
Size(mm) W: 50, H: 90, D: 10 Reference Applied Load(kg) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)