(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Linear Shaft, Straight Type, NS Series

Linear Shaft, Straight Type, NS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
· Hard chrome plating SUJ-2 straight overall length standard shaft.
· Can be delivered cut to any arbitrary length you like.

[Note]
In the manufacturer catalog, specified measurement orders have a "C" in the model number,
but on the MISUMI WEB site, no "C" is included, and you can order both fixed measurement and custom measurement products with the same model number.

Linear Shaft, Straight Type, NS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
NS[3,​4,​5,​6,​8,​10,​12,​13,​16,​20,​25,​30,​35,​40]X[100-1999/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(Ø)
Length L
(mm)

-

1 Piece(s) 13 Day(s) or more 103 ~ 40100 ~ 1999
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(Ø)
Length L
(mm)
  1. 1

Basic Information

Basic Shape Straight Material SUJ-2 Heat Treatment Induction hardened
Surface Treatment Hard Chrome Plating Tolerance of the O.D. dimension g6
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list