(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ribbon Heaters (Tape Heaters)

Ribbon Heaters (Tape Heaters)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,597₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easy to wind around piping, valves, pumps, etc., for heating or heat retention. Two types are available with temperature resistances of 400°C or 700°C. A heater for clean rooms that uses PTFE material is also available. Product available in any quantity.

 
Part Number
SRB100-1000-40-5000
SRB100-200-25-1000
SRB100-600-20-3000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Capacity (Range)
(W)
Electric Power
(W)
Size (AxB)
(mm×mm)

₹ 81,746.24

1 Piece(s) 9 Day(s) or more 600~100040×5000

₹ 10,597.45

1 Piece(s) 6 Day(s) or more 150~25020025×1000

₹ 29,698.73

1 Piece(s) 6 Day(s) or more 600~60020×3000

Loading...

  1. 1

Basic Information

Rated Voltage (Range)(V) 100 Specifications Silica glass type (heat-resistant to 700°C) 100V specification
X
whatsapp-qr whatsapp-icon