(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Can Heater (K Type)

Can Heater (K Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      114,291₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Portable, and easily and effortlessly removable. Suitable for any industry and usable all year round. Includes a temperature control function operable by anyone. Superior flexibility, bendability, and durability. Electrical Appliance and Material Safety Law (PSE) compliant product. Includes an excessive temperature rise prevention function for safe and secure use.

 
Part Number
K-21W-PSE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 114,290.84

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Rated Voltage (Range)(V) 100 Rated Capacity (Range)(W) 600~ Electric Power(W) 900
Length L(mm) 1795

Please check the type/dimensions/specifications of the part K-21W-PSE in the Can Heater (K Type) series.

X
whatsapp-qr whatsapp-icon