(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A cord-shaped heater. Easy to wind around piping, valves, pumps, tubes, etc., for freeze prevention, heating, or heat retention. Product available in any quantity.
Part Number |
---|
SC100-10-1000 |
SC100-20-1000 |
SC100-30-1000 |
SC100-40-1000 |
SC100-50-1000 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Electric Power (W) |
---|---|---|---|---|---|
₹ 3,335.44 | 1 Piece(s) | 6 Day(s) or more | 10 | ||
₹ 3,335.44 | 1 Piece(s) | 5 Day(s) or more | 20 | ||
₹ 3,234.98 | 1 Piece(s) | 6 Day(s) or more | 30 | ||
₹ 3,234.98 | 1 Piece(s) | 9 Day(s) or more | 40 | ||
₹ 3,335.44 | 1 Piece(s) | 6 Day(s) or more | 50 |
Loading...
Rated Voltage (Range)(V) | 100 | Rated Capacity (Range)(W) | ~135 | Length L(mm) | 1000 |