(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Platinum Thermometer Resistance Sheath Type

Platinum Thermometer Resistance Sheath Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A temperature sensor for digital temperature controller monoone-120/200 (sold separately) which can also be used with other temperature controllers.

 
Part Number
TH-8310
TH-8315
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOperating Environment Probe Dia. d
(Ø)

₹ 9,511.38

1 Piece(s) 5 Day(s) or more Standard3

₹ 10,960.62

1 Piece(s) 5 Day(s) or more Standard / Water Proofing4.8

Loading...

  1. 1

Basic Information

Measurement Object Temperature Type Thermocouple Thermocouple Type K
Sheath, Protecting Tube Material Stainless Steel Thermocouple Structure Isolated Neutral Type Temperature Measuring Resistor Structure Sheath Shape
Number of Elements 1 Sheath, Protecting Tube Shape Straight Lead Wire Protection, L Selection(mm) 50
Attaching Portion Shape Sleeve Terminal Shape Lead out straight type/Without Crimp Spade Lead Wire Insulation Material fluoropolymer
Lead Wire Length F(m) 3 Specifications Regular limit: 200℃, tolerance: Class B, 3-wire