(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Connecting Shape | [Elbow] 90° Elbow | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|
Material | [Stainless Steel] SCS13A(SUS304) | Nominal of Thread M1 | 3/4B(20A) |
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 2 |
Surface Treatment | No | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) | 2 |
Show More | |||
Details of non-shock maximum working pressure(Temperature:100℃)(MPa) | 1.65 | Details of non-shock maximum working pressure(Temperature:150℃)(MPa) | 1.5 |
Details of non-shock maximum working pressure(Temperature:200℃)(MPa) | 1.4 | Details of non-shock maximum working pressure(Temperature:220℃)(MPa) | 1.35 |
Show Less |
Japanese Only
Loading...
Connecting Shape | [Elbow] 90° Elbow | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|
Material | [Stainless Steel] SCS13A(SUS304) | Nominal of Thread M1 | 3/4B(20A) |
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 2 |
Surface Treatment | No | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) | 2 |
Show More | |||
Details of non-shock maximum working pressure(Temperature:100℃)(MPa) | 1.65 | Details of non-shock maximum working pressure(Temperature:150℃)(MPa) | 1.5 |
Details of non-shock maximum working pressure(Temperature:200℃)(MPa) | 1.4 | Details of non-shock maximum working pressure(Temperature:220℃)(MPa) | 1.35 |
Show Less |
Loading...
Connecting Shape | [Elbow] 90° Elbow | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|
Material | [Stainless Steel] SCS13A(SUS304) | Nominal of Thread M1 | 3/4B(20A) |
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 2 |
Surface Treatment | No | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) | 2 |
Show More | |||
Details of non-shock maximum working pressure(Temperature:100℃)(MPa) | 1.65 | Details of non-shock maximum working pressure(Temperature:150℃)(MPa) | 1.5 |
Details of non-shock maximum working pressure(Temperature:200℃)(MPa) | 1.4 | Details of non-shock maximum working pressure(Temperature:220℃)(MPa) | 1.35 |
Show Less |
Stainless steel screw-in pipe fitting, clampless elbow NAGOYA, screw-in fitting, threaded type flange.
Loading...
Connecting Shape | [Elbow] 90° Elbow | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|
Material | [Stainless Steel] SCS13A(SUS304) | Nominal of Thread M1 | 3/4B(20A) |
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 2 |
Surface Treatment | No | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) | 2 |
Show More | |||
Details of non-shock maximum working pressure(Temperature:100℃)(MPa) | 1.65 | Details of non-shock maximum working pressure(Temperature:150℃)(MPa) | 1.5 |
Details of non-shock maximum working pressure(Temperature:200℃)(MPa) | 1.4 | Details of non-shock maximum working pressure(Temperature:220℃)(MPa) | 1.35 |
Show Less |
Japanese Only
Loading...
Loading...
Loading...
Connecting Shape | [Elbow] 90° Elbow | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|
Material | [Stainless Steel] SCS13A(SUS304) | Nominal of Thread M1 | 3/4B(20A) |
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 2 |
Surface Treatment | No | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Interior Resin Lining | No | Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) | 2 |
Show More | |||
Details of non-shock maximum working pressure(Temperature:100℃)(MPa) | 1.65 | Details of non-shock maximum working pressure(Temperature:150℃)(MPa) | 1.5 |
Details of non-shock maximum working pressure(Temperature:200℃)(MPa) | 1.4 | Details of non-shock maximum working pressure(Temperature:220℃)(MPa) | 1.35 |
Show Less |
Connecting Shape | 90° Elbow | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | SCS13A(SUS304) |
---|---|---|---|---|---|
Nominal of Thread M1 | 3/4B(20A) | Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 2 | Surface Treatment | No |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No | Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) | 2 |
Details of non-shock maximum working pressure(Temperature:100℃)(MPa) | 1.65 | Details of non-shock maximum working pressure(Temperature:150℃)(MPa) | 1.5 | Details of non-shock maximum working pressure(Temperature:200℃)(MPa) | 1.4 |
Details of non-shock maximum working pressure(Temperature:220℃)(MPa) | 1.35 |
Please check the type/dimensions/specifications of the part LX20A in the Stainless Steel Screw-In Tube Fitting Elbow without Band series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy