(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
NAGOYA, screw-in fitting / threaded type flange, stainless steel screw-in pipe fitting, socket straight.
Part Number |
---|
MS6A |
MS8A |
MS10A |
MS15A |
MS20A |
MS25A |
MS32A |
MS40A |
MS50A |
MS65A |
MS80A |
MS100A |
S6A |
S8A |
S10A |
S15A |
S20A |
S25A |
S32A |
S40A |
S50A |
S65A |
S80A |
S100A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Nominal of Thread M1 | Dimension L (mm) |
---|---|---|---|---|---|---|---|
₹ 672.73 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS316 | 1/8B(6A) | 20 | ||
₹ 672.73 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS316 | 1/4B(8A) | 25 | ||
₹ 672.73 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS316 | 3/8B(10A) | 26 | ||
₹ 703.53 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS316 | 1/2B(15A) | 33 | ||
₹ 803.98 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS316 | 3/4B(20A) | 36 | ||
₹ 1,002.22 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS316 | 1B(25A) | 43 | ||
₹ 1,275.45 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS316 | 1 1/4B(32A) | 48 | ||
₹ 1,429.49 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS316 | 1 1/2B(40A) | 48 | ||
₹ 2,008.11 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS316 | 2B(50A) | 56 | ||
₹ 3,354.20 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS316 | 2 1/2B(65A) | 65 | ||
₹ 4,293.11 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS316 | 3B(80A) | 70 | ||
₹ 7,160.75 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS316 | 4B(100A) | 84 | ||
₹ 444.00 | 1 Piece(s) | 8 Day(s) or more | [Stainless Steel] SUS304 | 1/8B(6A) | 20 | ||
₹ 444.00 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] SUS304 | 1/4B(8A) | 25 | ||
₹ 444.00 | 1 Piece(s) | 8 Day(s) or more | [Stainless Steel] SUS304 | 3/8B(10A) | 26 | ||
₹ 477.99 | 1 Piece(s) | 8 Day(s) or more | [Stainless Steel] SUS304 | 1/2B(15A) | 33 | ||
₹ 620.01 | 1 Piece(s) | 8 Day(s) or more | [Stainless Steel] SUS304 | 3/4B(20A) | 36 | ||
₹ 803.98 | 1 Piece(s) | 8 Day(s) or more | [Stainless Steel] SUS304 | 1B(25A) | 43 | ||
₹ 1,003.56 | 1 Piece(s) | 8 Day(s) or more | [Stainless Steel] SUS304 | 1 1/4B(32A) | 48 | ||
₹ 1,134.82 | 1 Piece(s) | 8 Day(s) or more | [Stainless Steel] SUS304 | 1 1/2B(40A) | 48 | ||
₹ 1,531.27 | 1 Piece(s) | 8 Day(s) or more | [Stainless Steel] SUS304 | 2B(50A) | 56 | ||
₹ 2,527.78 | 1 Piece(s) | 8 Day(s) or more | [Stainless Steel] SUS304 | 2 1/2B(65A) | 65 | ||
₹ 3,194.80 | 1 Piece(s) | 8 Day(s) or more | [Stainless Steel] SUS304 | 3B(80A) | 70 | ||
₹ 5,312.38 | 1 Piece(s) | 11 Day(s) or more | [Stainless Steel] SUS304 | 4B(100A) | 84 |
Part Number |
---|
Loading...
Connecting Shape | Socket | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connection Thread Type M1 | G (Tapped) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Steam / Gas / Oil | Type | Fitting | Max. Operating Pressure(MPa) | 2 |
Surface Treatment | No | Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) | 2 | Details of non-shock maximum working pressure(Temperature:100℃)(MPa) | 1.65 | Details of non-shock maximum working pressure(Temperature:150℃)(MPa) | 1.5 |
Details of non-shock maximum working pressure(Temperature:200℃)(MPa) | 1.4 | Details of non-shock maximum working pressure(Temperature:220℃)(MPa) | 1.35 | Specifications | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy