(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Pipe Screw-In Pipe Fitting U-Shaped Siphon

Steel Pipe Screw-In Pipe Fitting U-Shaped Siphon
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,054₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

NAGOYA, screw-in fitting / threaded type flange, steel pipe screw-in pipe fitting, U-type siphon.

 
Part Number
BUM10A
WUM10A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment

₹ 1,054.45

1 Piece(s) 8 Day(s) or more Zinc Plating

₹ 1,254.02

1 Piece(s) 8 Day(s) or more Black Oxide Coating

Loading...

  1. 1

Basic Information

Connecting Shape Syphon Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Nominal of Thread M1 3/8B(10A) Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Vapor/Air/Gas/Oil/Pulsating Flow which is 220℃ or Less)(MPa) 1.4
Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.0 Specifications U Type
X
whatsapp-qr whatsapp-icon