(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Pipe, Screw-in Pipe Fitting, Single-Side Threaded Nipple

Steel Pipe, Screw-in Pipe Fitting, Single-Side Threaded Nipple
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      128₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

NAGOYA, screw-in fitting / threaded type flange, steel pipe screw-in pipe fitting, single thread nipple.

 
Part Number
BNS6A
BNS6AX100L
BNS8A
BNS8AX100L
BNS10A
BNS10AX100L
BNS15A
BNS15AX100L
BNS20A
BNS20AX100L
BNS25A
BNS25AX100L
BNS32A
BNS32AX100L
BNS40A
BNS40AX100L
BNS50A
BNS50AX100L
BNS65A
BNS65AX100L
BNS80A
BNS80AX100L
BNS100A
BNS100AX100L
BNS125A
BNS150A
WNS6A
WNS8A
WNS10A
WNS15A
WNS20A
WNS25A
WNS32A
WNS40A
WNS50A
WNS65A
WNS80A
WNS100A
WNS125A
WNS150A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Surface Treatment Dimension L
(mm)

₹ 128.01

1 Piece(s) 11 Day(s) or more 1/8B(6A)Black Oxide Coating24

₹ 228.00

1 Piece(s) 11 Day(s) or more 1/8B(6A)Black Oxide Coating100

₹ 147.99

1 Piece(s) 11 Day(s) or more 1/4B(8A)Black Oxide Coating26

₹ 228.00

1 Piece(s) 11 Day(s) or more 1/4B(8A)Black Oxide Coating100

₹ 147.99

1 Piece(s) 11 Day(s) or more 3/8B(10A)Black Oxide Coating28

₹ 228.00

1 Piece(s) 11 Day(s) or more 3/8B(10A)Black Oxide Coating100

₹ 147.99

1 Piece(s) 11 Day(s) or more 1/2B(15A)Black Oxide Coating34

₹ 228.00

1 Piece(s) 11 Day(s) or more 1/2B(15A)Black Oxide Coating100

₹ 158.01

1 Piece(s) 11 Day(s) or more 3/4B(20A)Black Oxide Coating38

₹ 312.00

1 Piece(s) 11 Day(s) or more 3/4B(20A)Black Oxide Coating100

₹ 222.00

1 Piece(s) 11 Day(s) or more 1B(25A)Black Oxide Coating42

₹ 398.01

1 Piece(s) 11 Day(s) or more 1B(25A)Black Oxide Coating100

₹ 362.01

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)Black Oxide Coating50

₹ 522.00

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)Black Oxide Coating100

₹ 417.99

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)Black Oxide Coating50

₹ 626.01

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)Black Oxide Coating100

₹ 626.01

1 Piece(s) 11 Day(s) or more 2B(50A)Black Oxide Coating58

₹ 846.00

1 Piece(s) 11 Day(s) or more 2B(50A)Black Oxide Coating100

₹ 1,150.89

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)Black Oxide Coating70

₹ 1,854.00

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)Black Oxide Coating100

₹ 1,361.18

1 Piece(s) 11 Day(s) or more 3B(80A)Black Oxide Coating78

₹ 1,992.00

1 Piece(s) 11 Day(s) or more 3B(80A)Black Oxide Coating100

₹ 1,872.82

1 Piece(s) 11 Day(s) or more 4B(100A)Black Oxide Coating90

₹ 2,678.01

1 Piece(s) 11 Day(s) or more 4B(100A)Black Oxide Coating100

₹ 2,613.51

1 Piece(s) 11 Day(s) or more 5B(125A)Black Oxide Coating103

₹ 3,403.75

1 Piece(s) 11 Day(s) or more 6B(150A)Black Oxide Coating103

₹ 128.01

1 Piece(s) 11 Day(s) or more 1/8B(6A)Zinc Plating24

₹ 147.99

1 Piece(s) 11 Day(s) or more 1/4B(8A)Zinc Plating26

₹ 147.99

1 Piece(s) 11 Day(s) or more 3/8B(10A)Zinc Plating28

₹ 147.99

1 Piece(s) 11 Day(s) or more 1/2B(15A)Zinc Plating34

₹ 158.01

1 Piece(s) 11 Day(s) or more 3/4B(20A)Zinc Plating38

₹ 222.00

1 Piece(s) 11 Day(s) or more 1B(25A)Zinc Plating42

₹ 362.01

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)Zinc Plating50

₹ 417.99

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)Zinc Plating50

₹ 626.01

1 Piece(s) 11 Day(s) or more 2B(50A)Zinc Plating58

₹ 1,258.04

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)Zinc Plating70

₹ 1,495.11

1 Piece(s) 11 Day(s) or more 3B(80A)Zinc Plating78

₹ 2,072.40

1 Piece(s) 11 Day(s) or more 4B(100A)Zinc Plating90

₹ 2,542.53

1 Piece(s) 11 Day(s) or more 5B(125A)Zinc Plating103

₹ 3,308.65

1 Piece(s) 11 Day(s) or more 6B(150A)Zinc Plating103

Loading...

  1. 1

Basic Information

Connecting Shape Single Nipples Connection Type Screw⇔Steel Pipe Material Steel
Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Vapor/Air/Gas/Oil/Pulsating Flow which is 220℃ or Less)(MPa) 1.4 Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.0
Specifications Standard
X
whatsapp-qr whatsapp-icon