(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stainless Steel Screw-in Pipe Fitting, Stainless Steel Nipple N (NS) Type

Stainless Steel Screw-in Pipe Fitting, Stainless Steel Nipple N (NS) Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      304₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

NAGOYA, screw-in fitting / threaded type flange, stainless steel screw-in pipe fitting, nipple N (NS) type.

 
Part Number
N6A
N8A
N8AX50L
N8AX75L
N8AX100L
N8AX125L
N8AX150L
N8AX200L
N10A
N10AX50L
N10AX65L
N10AX75L
N10AX100L
N10AX125L
N10AX150L
N10AX200L
N15A
N15AX50L
N15AX65L
N15AX75L
N15AX100L
N15AX125L
N15AX200L
N20A
N20AX50L
N20AX65L
N20AX75L
N20AX100L
N20AX125L
N20AX150L
N20AX200L
N25A
N25AX50L
N25AX65L
N25AX75L
N25AX100L
N25AX125L
N25AX150L
N25AX200L
N32A
N32AX75L
N32AX100L
N32AX125L
N32AX150L
N32AX200L
N40A
N40AX75L
N40AX100L
N40AX125L
N40AX150L
N40AX200L
N50A
N50AX75L
N50AX100L
N50AX125L
N50AX150L
N50AX200L
N65A
N80A
NS6A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnecting Shape Connection Type Nominal of Thread M1 Dimension L
(mm)

₹ 303.99

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/8B(6A)24

₹ 303.99

1 Piece(s) 12 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/4B(8A)26

₹ 392.01

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/4B(8A)50

₹ 554.01

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/4B(8A)75

₹ 627.99

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/4B(8A)100

₹ 724.96

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/4B(8A)125

₹ 745.05

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/4B(8A)150

₹ 856.22

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/4B(8A)200

₹ 303.99

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/8B(10A)28

₹ 392.01

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/8B(10A)50

₹ 477.99

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/8B(10A)65

₹ 554.01

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/8B(10A)75

₹ 627.99

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/8B(10A)100

₹ 724.96

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/8B(10A)125

₹ 745.05

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/8B(10A)150

₹ 856.22

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/8B(10A)200

₹ 380.01

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/2B(15A)34

₹ 542.01

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/2B(15A)50

₹ 573.99

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/2B(15A)65

₹ 627.99

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/2B(15A)75

₹ 692.82

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/2B(15A)100

₹ 814.71

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/2B(15A)125

₹ 992.84

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1/2B(15A)200

₹ 444.00

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/4B(20A)38

₹ 573.99

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/4B(20A)50

₹ 656.65

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/4B(20A)65

₹ 703.53

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/4B(20A)75

₹ 751.75

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/4B(20A)100

₹ 866.95

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/4B(20A)125

₹ 960.69

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/4B(20A)150

₹ 1,102.67

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3/4B(20A)200

₹ 608.01

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1B(25A)42

₹ 672.73

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1B(25A)50

₹ 735.67

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1B(25A)65

₹ 803.98

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1B(25A)75

₹ 872.29

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1B(25A)100

₹ 1,003.56

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1B(25A)125

₹ 1,102.67

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1B(25A)150

₹ 1,280.82

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1B(25A)200

₹ 751.75

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1 1/4B(32A)50

₹ 1,003.56

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1 1/4B(32A)75

₹ 1,165.62

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1 1/4B(32A)100

₹ 1,397.35

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1 1/4B(32A)125

₹ 1,531.27

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1 1/4B(32A)150

₹ 1,930.42

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1 1/4B(32A)200

₹ 803.98

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1 1/2B(40A)50

₹ 1,134.82

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1 1/2B(40A)75

₹ 1,333.05

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1 1/2B(40A)100

₹ 1,584.85

1 Piece(s) 11 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1 1/2B(40A)125

₹ 1,732.18

1 Piece(s) 11 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1 1/2B(40A)150

₹ 2,131.33

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type1 1/2B(40A)200

₹ 1,007.58

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type2B(50A)58

₹ 1,333.05

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type2B(50A)75

₹ 1,563.42

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type2B(50A)100

₹ 1,894.25

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type2B(50A)125

₹ 2,131.33

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type2B(50A)150

₹ 2,592.07

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type2B(50A)200

₹ 1,694.69

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type2 1/2B(65A)70

₹ 2,113.91

1 Piece(s) 8 Day(s) or more [Nipple] Double nippleScrew⇔Screw Same Diameter・Different Type3B(80A)78

₹ 303.99

1 Piece(s) 8 Day(s) or more [Nipple] Single NipplesScrew⇔Steel Pipe1/8B(6A)24

Loading...

Basic Information

Material SUS304 Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2 Surface Treatment No
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Details of non-shock maximum working pressure(Temperature:-20~40℃)(MPa) 2
Details of non-shock maximum working pressure(Temperature:100℃)(MPa) 1.65 Details of non-shock maximum working pressure(Temperature:150℃)(MPa) 1.5 Details of non-shock maximum working pressure(Temperature:200℃)(MPa) 1.4
Details of non-shock maximum working pressure(Temperature:220℃)(MPa) 1.35 Specifications Standard