(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel Pipe, Screw-in Pipe Fitting, Nipple

Steel Pipe, Screw-in Pipe Fitting, Nipple
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      142₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

NAGOYA, screw-in fitting / threaded type flange, steel pipe screw-in pipe fitting, nipple.

 
Part Number
BN6A
BN6AX50L
BN6AX65L
BN6AX75L
BN6AX100L
BN6AX125L
BN6AX150L
BN6AX200L
BN6AX250L
BN6AX300L
BN8A
BN8AX50L
BN8AX65L
BN8AX75L
BN8AX100L
BN8AX125L
BN8AX150L
BN8AX200L
BN8AX250L
BN8AX300L
BN10A
BN10AX50L
BN10AX65L
BN10AX75L
BN10AX100L
BN10AX125L
BN10AX150L
BN10AX200L
BN10AX250L
BN10AX300L
BN15A
BN15AX50L
BN15AX65L
BN15AX75L
BN15AX100L
BN15AX125L
BN15AX150L
BN15AX200L
BN15AX250L
BN15AX300L
BN20A
BN20AX50L
BN20AX65L
BN20AX75L
BN20AX100L
BN20AX125L
BN20AX150L
BN20AX200L
BN20AX250L
BN20AX300L
BN25A
BN25AX50L
BN25AX65L
BN25AX75L
BN25AX100L
BN25AX125L
BN25AX150L
BN25AX200L
BN25AX250L
BN25AX300L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Surface Treatment Dimension L
(mm)

₹ 141.99

1 Piece(s) 8 Day(s) or more 1/8B(6A)Black Oxide Coating24

₹ 158.01

1 Piece(s) 11 Day(s) or more 1/8B(6A)Black Oxide Coating50

₹ 180.00

1 Piece(s) 11 Day(s) or more 1/8B(6A)Black Oxide Coating65

₹ 218.01

1 Piece(s) 11 Day(s) or more 1/8B(6A)Black Oxide Coating75

₹ 266.01

1 Piece(s) 11 Day(s) or more 1/8B(6A)Black Oxide Coating100

₹ 327.99

1 Piece(s) 11 Day(s) or more 1/8B(6A)Black Oxide Coating125

₹ 408.00

1 Piece(s) 11 Day(s) or more 1/8B(6A)Black Oxide Coating150

₹ 582.00

1 Piece(s) 11 Day(s) or more 1/8B(6A)Black Oxide Coating200

₹ 699.99

1 Piece(s) 11 Day(s) or more 1/8B(6A)Black Oxide Coating250

₹ 802.65

1 Piece(s) 11 Day(s) or more 1/8B(6A)Black Oxide Coating300

₹ 147.99

1 Piece(s) 8 Day(s) or more 1/4B(8A)Black Oxide Coating26

₹ 158.01

1 Piece(s) 8 Day(s) or more 1/4B(8A)Black Oxide Coating50

₹ 180.00

1 Piece(s) 8 Day(s) or more 1/4B(8A)Black Oxide Coating65

₹ 218.01

1 Piece(s) 8 Day(s) or more 1/4B(8A)Black Oxide Coating75

₹ 266.01

1 Piece(s) 8 Day(s) or more 1/4B(8A)Black Oxide Coating100

₹ 327.99

1 Piece(s) 11 Day(s) or more 1/4B(8A)Black Oxide Coating125

₹ 408.00

1 Piece(s) 8 Day(s) or more 1/4B(8A)Black Oxide Coating150

₹ 582.00

1 Piece(s) 8 Day(s) or more 1/4B(8A)Black Oxide Coating200

₹ 699.99

1 Piece(s) 11 Day(s) or more 1/4B(8A)Black Oxide Coating250

₹ 802.65

1 Piece(s) 11 Day(s) or more 1/4B(8A)Black Oxide Coating300

₹ 147.99

1 Piece(s) 8 Day(s) or more 3/8B(10A)Black Oxide Coating28

₹ 158.01

1 Piece(s) 13 Day(s) or more 3/8B(10A)Black Oxide Coating50

₹ 180.00

1 Piece(s) 8 Day(s) or more 3/8B(10A)Black Oxide Coating65

₹ 218.01

1 Piece(s) 8 Day(s) or more 3/8B(10A)Black Oxide Coating75

₹ 266.01

1 Piece(s) 8 Day(s) or more 3/8B(10A)Black Oxide Coating100

₹ 327.99

1 Piece(s) 8 Day(s) or more 3/8B(10A)Black Oxide Coating125

₹ 408.00

1 Piece(s) 8 Day(s) or more 3/8B(10A)Black Oxide Coating150

₹ 582.00

1 Piece(s) 8 Day(s) or more 3/8B(10A)Black Oxide Coating200

₹ 699.99

1 Piece(s) 11 Day(s) or more 3/8B(10A)Black Oxide Coating250

₹ 802.65

1 Piece(s) 11 Day(s) or more 3/8B(10A)Black Oxide Coating300

₹ 147.99

1 Piece(s) 8 Day(s) or more 1/2B(15A)Black Oxide Coating34

₹ 158.01

1 Piece(s) 8 Day(s) or more 1/2B(15A)Black Oxide Coating50

₹ 180.00

1 Piece(s) 8 Day(s) or more 1/2B(15A)Black Oxide Coating65

₹ 218.01

1 Piece(s) 8 Day(s) or more 1/2B(15A)Black Oxide Coating75

₹ 266.01

1 Piece(s) 8 Day(s) or more 1/2B(15A)Black Oxide Coating100

₹ 327.99

1 Piece(s) 8 Day(s) or more 1/2B(15A)Black Oxide Coating125

₹ 408.00

1 Piece(s) 8 Day(s) or more 1/2B(15A)Black Oxide Coating150

₹ 582.00

1 Piece(s) 8 Day(s) or more 1/2B(15A)Black Oxide Coating200

₹ 699.99

1 Piece(s) 11 Day(s) or more 1/2B(15A)Black Oxide Coating250

₹ 802.65

1 Piece(s) 11 Day(s) or more 1/2B(15A)Black Oxide Coating300

₹ 158.01

1 Piece(s) 8 Day(s) or more 3/4B(20A)Black Oxide Coating38

₹ 180.00

1 Piece(s) 8 Day(s) or more 3/4B(20A)Black Oxide Coating50

₹ 258.00

1 Piece(s) 8 Day(s) or more 3/4B(20A)Black Oxide Coating65

₹ 266.01

1 Piece(s) 8 Day(s) or more 3/4B(20A)Black Oxide Coating75

₹ 362.01

1 Piece(s) 8 Day(s) or more 3/4B(20A)Black Oxide Coating100

₹ 438.00

1 Piece(s) 8 Day(s) or more 3/4B(20A)Black Oxide Coating125

₹ 500.01

1 Piece(s) 8 Day(s) or more 3/4B(20A)Black Oxide Coating150

₹ 740.01

1 Piece(s) 8 Day(s) or more 3/4B(20A)Black Oxide Coating200

₹ 822.75

1 Piece(s) 11 Day(s) or more 3/4B(20A)Black Oxide Coating250

₹ 919.18

1 Piece(s) 11 Day(s) or more 3/4B(20A)Black Oxide Coating300

₹ 222.00

1 Piece(s) 8 Day(s) or more 1B(25A)Black Oxide Coating42

₹ 258.00

1 Piece(s) 8 Day(s) or more 1B(25A)Black Oxide Coating50

₹ 300.00

1 Piece(s) 8 Day(s) or more 1B(25A)Black Oxide Coating65

₹ 362.01

1 Piece(s) 8 Day(s) or more 1B(25A)Black Oxide Coating75

₹ 462.00

1 Piece(s) 8 Day(s) or more 1B(25A)Black Oxide Coating100

₹ 561.99

1 Piece(s) 8 Day(s) or more 1B(25A)Black Oxide Coating125

₹ 662.01

1 Piece(s) 8 Day(s) or more 1B(25A)Black Oxide Coating150

₹ 941.95

1 Piece(s) 8 Day(s) or more 1B(25A)Black Oxide Coating200

₹ 1,054.45

1 Piece(s) 11 Day(s) or more 1B(25A)Black Oxide Coating250

₹ 1,165.62

1 Piece(s) 11 Day(s) or more 1B(25A)Black Oxide Coating300

Loading...

Basic Information

Connecting Shape Double nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Connection Thread Type M1 R Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No
Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Vapor/Air/Gas/Oil/Pulsating Flow which is 220℃ or Less)(MPa) 1.4 Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.0
Specifications Standard