(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Pipe (Seamless) Cutting Product

Stainless Steel Pipe (Seamless) Cutting Product
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High-quality stainless steel pipe made in Japan. Manufactured from our extensive inventory for quick delivery.
· Seamless pipe
· Selectable width sizes in 1-mm increments.

Part Number
SUS304TPS-15A-10S-[20-1800/1]
SUS304TPS-15A-20S-[20-1800/1]
SUS304TPS-15A-40-[20-1800/1]
SUS304TPS-15A-80-[20-1800/1]
SUS304TPS-15A-160-[20-1800/1]
SUS304TPS-20A-10S-[20-1800/1]
SUS304TPS-20A-20S-[20-1800/1]
SUS304TPS-20A-40-[20-1800/1]
SUS304TPS-20A-80-[20-1800/1]
SUS304TPS-20A-160-[20-1800/1]
SUS304TPS-25A-10S-[20-1800/1]
SUS304TPS-25A-20S-[20-1800/1]
SUS304TPS-25A-40-[20-1800/1]
SUS304TPS-25A-80-[20-1800/1]
SUS304TPS-25A-160-[20-1800/1]
SUS304TPS-32A-10S-[20-1800/1]
SUS304TPS-32A-20S-[20-1800/1]
SUS304TPS-32A-40-[20-1800/1]
SUS304TPS-32A-80-[20-1800/1]
SUS304TPS-32A-160-[20-1800/1]
SUS304TPS-40A-10S-[20-1800/1]
SUS304TPS-40A-20S-[20-1800/1]
SUS304TPS-40A-40-[20-1800/1]
SUS304TPS-40A-80-[20-1800/1]
SUS304TPS-40A-160-[20-1800/1]
SUS304TPS-50A-10S-[20-1800/1]
SUS304TPS-50A-20S-[20-1800/1]
SUS304TPS-50A-40-[20-1800/1]
SUS304TPS-50A-80-[20-1800/1]
SUS304TPS-50A-160-[20-1800/1]
SUS304TPS-65A-10S-[20-1800/1]
SUS304TPS-65A-20S-[20-1800/1]
SUS304TPS-65A-40-[20-1800/1]
SUS304TPS-65A-80-[20-1800/1]
SUS304TPS-65A-160-[20-1200/1]
SUS304TPS-80A-10S-[20-1800/1]
SUS304TPS-80A-20S-[20-1800/1]
SUS304TPS-80A-40-[20-1800/1]
SUS304TPS-80A-80-[20-1200/1]
SUS304TPS-80A-160-[20-900/1]
SUS304TPS-90A-10S-[20-1800/1]
SUS304TPS-90A-20S-[20-1800/1]
SUS304TPS-90A-40-[20-1500/1]
SUS304TPS-90A-80-[20-900/1]
SUS304TPS-90A-160-[20-600/1]
SUS304TPS-100A-10S-[20-1800/1]
SUS304TPS-100A-20S-[20-1800/1]
SUS304TPS-100A-40-[20-1200/1]
SUS304TPS-100A-80-[20-900/1]
SUS304TPS-100A-160-[20-600/1]
SUS316LTPS-15A-10S-[20-1800/1]
SUS316LTPS-15A-20S-[20-1800/1]
SUS316LTPS-15A-40-[20-1800/1]
SUS316LTPS-15A-80-[20-1800/1]
SUS316LTPS-15A-160-[20-1800/1]
SUS316LTPS-20A-10S-[20-1800/1]
SUS316LTPS-20A-20S-[20-1800/1]
SUS316LTPS-20A-40-[20-1800/1]
SUS316LTPS-20A-80-[20-1800/1]
SUS316LTPS-20A-160-[20-1800/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial D (A nominal)
(mm)
Outer Diameter D
(mm)
Thickness t
(mm)
Schedule Length
(mm)

-

1 Piece(s) 10 Day(s) or more SUS30415A21.72.110S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30415A21.72.520S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30415A21.72.84020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30415A21.73.78020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30415A21.74.716020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30420A27.22.110S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30420A27.22.520S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30420A27.22.94020 ~ 1800

-

1 Piece(s) 11 Day(s) or more SUS30420A27.23.98020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30420A27.25.516020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30425A342.810S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30425A34320S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30425A343.44020 ~ 1800

-

1 Piece(s) 11 Day(s) or more SUS30425A344.58020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30425A346.416020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30432A42.72.810S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30432A42.7320S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30432A42.73.64020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30432A42.74.98020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30432A42.76.416020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30440A48.62.810S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30440A48.6320S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30440A48.63.74020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30440A48.65.18020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30440A48.67.116020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30450A60.52.810S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30450A60.53.520S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30450A60.53.94020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30450A60.55.58020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30450A60.58.716020 ~ 1800

-

1 Piece(s) 11 Day(s) or more SUS30465A76.3310S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30465A76.33.520S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30465A76.35.24020 ~ 1800

-

1 Piece(s) 19 Day(s) or more SUS30465A76.378020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30465A76.39.516020 ~ 1200

-

1 Piece(s) 10 Day(s) or more SUS30480A89.1310S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30480A89.1420S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30480A89.15.54020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30480A89.17.68020 ~ 1200

-

1 Piece(s) 10 Day(s) or more SUS30480A89.111.116020 ~ 900

-

1 Piece(s) 11 Day(s) or more SUS30490A101.6310S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30490A101.6420S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS30490A101.65.74020 ~ 1500

-

1 Piece(s) 10 Day(s) or more SUS30490A101.68.18020 ~ 900

-

1 Piece(s) 10 Day(s) or more SUS30490A101.612.716020 ~ 600

-

1 Piece(s) 10 Day(s) or more SUS304100A114.3310S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS304100A114.3420S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS304100A114.364020 ~ 1200

-

1 Piece(s) 10 Day(s) or more SUS304100A114.38.68020 ~ 900

-

1 Piece(s) 10 Day(s) or more SUS304100A114.313.516020 ~ 600

-

1 Piece(s) 10 Day(s) or more SUS316L15A21.72.110S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS316L15A21.72.520S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS316L15A21.72.84020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS316L15A21.73.78020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS316L15A21.74.716020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS316L20A27.22.110S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS316L20A27.22.520S20 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS316L20A27.22.94020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS316L20A27.23.98020 ~ 1800

-

1 Piece(s) 10 Day(s) or more SUS316L20A27.25.516020 ~ 1800

Loading...

X
whatsapp-qr whatsapp-icon