(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Manual Slot Butterfly Valve AX Series

Manual Slot Butterfly Valve AX Series
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeManual vacuum valveApplicationSingle Item Operating
Mounting OrientationDirectSwitching Type[Others] Manual
Pipe Port TypeFlangeFlange TypeISO
Flange Nominal80Amount of Leakage(Pa・m3/s)1.0 x 10-9 or less
OptionsMicro switch, angle view plate, and handle lock - -

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeManual vacuum valveApplicationSingle Item Operating
Mounting OrientationDirectSwitching Type[Others] Manual
Pipe Port TypeFlangeFlange TypeISO
Flange Nominal80Amount of Leakage(Pa・m3/s)1.0 x 10-9 or less
OptionsMicro switch, angle view plate, and handle lock - -

Loading...

Configured Specifications

TypeManual vacuum valveApplicationSingle Item Operating
Mounting OrientationDirectSwitching Type[Others] Manual
Pipe Port TypeFlangeFlange TypeISO
Flange Nominal80Amount of Leakage(Pa・m3/s)1.0 x 10-9 or less
OptionsMicro switch, angle view plate, and handle lock - -

Product Description

It has a 2-year warranty for 1,000,000 open and close, and it has opening display and lock mechanism.

Manual Slot Butterfly Valve AX Series
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeManual vacuum valveApplicationSingle Item Operating
Mounting OrientationDirectSwitching Type[Others] Manual
Pipe Port TypeFlangeFlange TypeISO
Flange Nominal80Amount of Leakage(Pa・m3/s)1.0 x 10-9 or less
OptionsMicro switch, angle view plate, and handle lock - -

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeManual vacuum valveApplicationSingle Item Operating
Mounting OrientationDirectSwitching Type[Others] Manual
Pipe Port TypeFlangeFlange TypeISO
Flange Nominal80Amount of Leakage(Pa・m3/s)1.0 x 10-9 or less
OptionsMicro switch, angle view plate, and handle lock - -
Part Number
SBVM-ISO80AXII-OP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 128,776.38

1 Piece(s) 19 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Manual vacuum valve Application Single Item Operating Mounting Orientation Direct
Switching Type Manual Pipe Port Type Flange Flange Type ISO
Flange Nominal 80 Amount of Leakage(Pa・m3/s) 1.0 x 10-9 or less Options Micro switch, angle view plate, and handle lock

Please check the type/dimensions/specifications of the part SBVM-ISO80AXII-OP in the Manual Slot Butterfly Valve AX Series series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language