(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Connecting Adapter M4 Series

Connecting Adapter M4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      864₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural element for factory automation equipment with single bracket specifications. Tightening bolts CS-04-10 (2 pcs.) are included as accessory parts. It is possible to manufacture non-standard brackets by cutting and processing bracket frame (special frame). M4 standard. End connector adapter

 
Part Number
AEA-2040-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 864.24

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Extrusion Series NIC Autotec M4 Series Material A6063S-T5(205) Surface Treatment Alumite Treatment, Clear Coating
Color Silver Length(mm) 40 Width(mm) 20
Thickness(mm) 10 Attached Component CS-04-10 (2 Locations) Specifications Bracket only

Please check the type/dimensions/specifications of the part AEA-2040-4 in the Connecting Adapter M4 Series series.

X
whatsapp-qr whatsapp-icon