(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

End Connector AE-3030-6

End Connector AE-3030-6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,067₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural element for factory automation equipment with specifications of single bracket and optional (fastening parts set). M6 standard. Connection is possible within frame external dimensions.

 
Part Number
AE-3030-6
AE-3030-6-BNH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

₹ 1,067.42

1 Piece(s) 6 Day(s) or more 10Bracket only

₹ 1,282.05

1 Piece(s) 5 Day(s) or more 10Fasteners Set

Loading...

  1. 1

Basic Information

Extrusion Series NIC Autotec M6 Series Material A6063S-T5(205) Surface Treatment Alumite Treatment, Clear Coating
Color Silver Length(mm) 30 Width(mm) 30
Thickness(mm) 10 Attached Component CS-06-12 (one), ECCS-06-19 (two)
X
whatsapp-qr whatsapp-icon