(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Bracket Type Details | Tabbed Brackets | Additional Functions (Tabbed Bracket) | Standard |
---|---|---|---|
Tab Position | Without Tab | Compatible Extrusion Width(mm) | 50 |
Compatible No. of Slots | 1-Row Groove | Perpendicularity | Without standard |
Series | NIC Autotec H10 Series | Specifications | Bracket only |
Body Material | ADC-12 | Width(mm) | 40 |
RoHS | 10 | - | - |
Japanese Only
Loading...
Bracket Type Details | Tabbed Brackets | Additional Functions (Tabbed Bracket) | Standard |
---|---|---|---|
Tab Position | Without Tab | Compatible Extrusion Width(mm) | 50 |
Compatible No. of Slots | 1-Row Groove | Perpendicularity | Without standard |
Series | NIC Autotec H10 Series | Specifications | Bracket only |
Body Material | ADC-12 | Width(mm) | 40 |
RoHS | 10 | - | - |
Loading...
Bracket Type Details | Tabbed Brackets | Additional Functions (Tabbed Bracket) | Standard |
---|---|---|---|
Tab Position | Without Tab | Compatible Extrusion Width(mm) | 50 |
Compatible No. of Slots | 1-Row Groove | Perpendicularity | Without standard |
Series | NIC Autotec H10 Series | Specifications | Bracket only |
Body Material | ADC-12 | Width(mm) | 40 |
RoHS | 10 | - | - |
Structural material for factory automation equipment
Loading...
Bracket Type Details | Tabbed Brackets | Additional Functions (Tabbed Bracket) | Standard |
---|---|---|---|
Tab Position | Without Tab | Compatible Extrusion Width(mm) | 50 |
Compatible No. of Slots | 1-Row Groove | Perpendicularity | Without standard |
Series | NIC Autotec H10 Series | Specifications | Bracket only |
Body Material | ADC-12 | Width(mm) | 40 |
RoHS | 10 | - | - |
Japanese Only
Loading...
Loading...
Loading...
Bracket Type Details | Tabbed Brackets | Additional Functions (Tabbed Bracket) | Standard |
---|---|---|---|
Tab Position | Without Tab | Compatible Extrusion Width(mm) | 50 |
Compatible No. of Slots | 1-Row Groove | Perpendicularity | Without standard |
Series | NIC Autotec H10 Series | Specifications | Bracket only |
Body Material | ADC-12 | Width(mm) | 40 |
RoHS | 10 | - | - |
Bracket Type Details | Tabbed Brackets | Additional Functions (Tabbed Bracket) | Standard | Tab Position | Without Tab |
---|---|---|---|---|---|
Compatible Extrusion Width(mm) | 50 | Compatible No. of Slots | 1-Row Groove | Perpendicularity | Without standard |
Series | NIC Autotec H10 Series | Specifications | Bracket only | Body Material | ADC-12 |
Width(mm) | 40 |
Please check the type/dimensions/specifications of the part ABLRD-50-8-N in the H10 Series Heavy Bracket ABLRD-50-8-N series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy