(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

H10 Series Heavy Bracket ABLRD-100-8-N

H10 Series Heavy Bracket ABLRD-100-8-N
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,874₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural material for factory automation equipment

Part Number
ABLRD-100-8-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,873.89

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Series NIC Autotec H10 Series Applicable Frame Width(mm) 100
Number of the Applicable Slots 2-Row Groove Tab Position Without Tab Additional Functions (Tabbed Bracket) Standard
Perpendicularity Without standard Specifications Bracket only Body Material ADC-12
Width(mm) 90

Please check the type/dimensions/specifications of the part ABLRD-100-8-N in the H10 Series Heavy Bracket ABLRD-100-8-N series.