(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

H10 Series Delta Bracket ABLD-50-8-N

H10 Series Delta Bracket ABLD-50-8-N
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      858₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural material for factory automation equipment

Part Number
ABLD-50-8-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 858.00

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Additional Functions (Tabbed Bracket) Standard Tab Position Both sides with protrusion
Applicable Frame Width(mm) 50 Number of the Applicable Slots 1-Row Groove Perpendicularity Without standard
Series NIC Autotec H10 Series Specifications Bracket only Body Material ADC-12
Width(mm) 40

Please check the type/dimensions/specifications of the part ABLD-50-8-N in the H10 Series Delta Bracket ABLD-50-8-N series.

X
whatsapp-qr whatsapp-icon