(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]M4 series flat bracket, groove width 40 mm with surface treatment of anodizing treatment and clear coating. 2 types: single bracket and a set of fastening parts.
Part Number |
---|
ABJF-4020-4 |
ABJF-4020-4-BNH |
ABJF-4020-4-BNHS |
ABJF-4020-4-CNH |
ABJF-4020-4-CNHS |
ABJF-4040-4 |
ABJF-4040-4-BNH |
ABJF-4040-4-BNHS |
ABJF-4040-4-CNH |
ABJF-4040-4-CNHS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications | Width (mm) | Screw Type | Screw・Nut Material |
---|---|---|---|---|---|---|---|---|---|
₹ 702.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Bracket only | 20 | - | - | ||
₹ 858.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Fasteners Set | 20 | Upset Bolt | Steel | ||
₹ 968.01 | 1 Piece(s) | 5 Day(s) or more | 10 | Fasteners Set | 20 | Upset Bolt | Stainless Steel | ||
₹ 890.01 | 1 Piece(s) | 5 Day(s) or more | 10 | Fasteners Set | 20 | Bolt of washer included hexagonal socket head | Steel | ||
₹ 968.01 | 1 Piece(s) | 5 Day(s) or more | 10 | Fasteners Set | 20 | Bolt of washer included hexagonal socket head | Stainless Steel | ||
₹ 810.80 | 1 Piece(s) | 5 Day(s) or more | 10 | Bracket only | 40 | - | - | ||
₹ 1,130.01 | 1 Piece(s) | 5 Day(s) or more | 10 | Fasteners Set | 40 | Upset Bolt | Steel | ||
₹ 1,263.45 | 1 Piece(s) | 5 Day(s) or more | 10 | Fasteners Set | 40 | Upset Bolt | Stainless Steel | ||
₹ 1,186.15 | 1 Piece(s) | 5 Day(s) or more | 10 | Fasteners Set | 40 | Bolt of washer included hexagonal socket head | Steel | ||
₹ 1,263.82 | 1 Piece(s) | 5 Day(s) or more | 10 | Fasteners Set | 40 | Bolt of washer included hexagonal socket head | Stainless Steel |
Loading...
Extrusion Series | NIC Autotec M4 Series | Material | A6N01S-T5 | Surface Treatment | Alumite Treatment / Clear Coating |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy