(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Structural material for factory automation equipment
Part Number |
---|
BLSM-4035-8 |
BLSM-4035-8-BNH |
BLSM-4035-8-CNH |
BLSM-4075-8 |
BLSM-4075-8-BNH |
BLSM-4075-8-CNH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Compatible Extrusion Width (mm) | Compatible No. of Slots | Specifications | Width (mm) | Screw Type | Screw・Nut Material |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 350.01 | 1 Piece(s) | 5 Day(s) or more | 10 | 40 | 1-Row Groove | Bracket only | 35 | - | - | ||
₹ 500.01 | 1 Piece(s) | 5 Day(s) or more | 10 | 40 | 1-Row Groove | Fasteners Set | 35 | Upset Bolt | Steel | ||
₹ 650.01 | 1 Piece(s) | 5 Day(s) or more | 10 | 40 | 1-Row Groove | Fasteners Set | 35 | Bolt of washer included hexagonal socket head | Steel | ||
₹ 408.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 80 | 2-Row Groove | Bracket only | 75 | - | - | ||
₹ 714.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 80 | 2-Row Groove | Fasteners Set | 75 | Upset Bolt | Steel | ||
₹ 1,014.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 80 | 2-Row Groove | Fasteners Set | 75 | Bolt of washer included hexagonal socket head | Steel |
Part Number |
---|
Loading...
Bracket Type Details | Low Profile Bracket | Perpendicularity | Without standard | Series | NIC Autotec M8 Series |
---|---|---|---|---|---|
Body Material | SPHC | Surface Treatment | Trivalent Chromate |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy