(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

M8 Series Standard Bracket (Steel) BLHL

M8 Series Standard Bracket (Steel) BLHL
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      714₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Structural material for factory automation equipment

Part Number
BLHL-7580-8
BLHL-7580-8-BNH
BLHL-7580-8-CNH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Screw Type Screw・Nut Material

₹ 714.00

1 Piece(s) 5 Day(s) or more 10Bracket only--

₹ 1,317.99

1 Piece(s) 5 Day(s) or more 10Fasteners SetUpset BoltSteel

₹ 1,838.20

1 Piece(s) 5 Day(s) or more 10Fasteners SetBolt of washer included hexagonal socket headSteel
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Screw Type Screw・Nut Material

Loading...

  1. 1

Basic Information

Bracket Tape Thin Brackets Applicable Frame Width(mm) 80 Number of the Applicable Slots 2-Row Groove
Perpendicularity Without standard Series NIC Autotec M8 Series Body Material SPHC
Surface Treatment Trivalent Chromate Width(mm) 75
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list